Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 42 | Series 42 Single Pump |
| Y: DISPLACEMENT | 28 | 28cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING |
| C: INPUT SHAFT CONFIGURATION | C | 13 TEETH 16/32 PITCH |
| D: CONTROL TYPE | E1A6 | EDC, Low Current, PCP style, Current Range-14-85mA, Connectors: MS, High Gain Spool |
| E: CONTROL RESPONSE TIME | 03 | SLOW (0.8, 4.0, 4.0, 0.8) (PREFERRED) |
| F: PORT STYLE/HOUSING | C | Mid Feature: SAE Threaded O-ring Boss, Loop Flushing, No Filter pad, Speed Sensor Possible |
| Q: LOOP FLUSHING/COOLING | 2 | Loop Flushing/ Cooling, Orifice Option 2, Use with Charge Pressure Settings of 18dBar and higher. |
| R: FILTRATION | A | Suction Filtration, No Adapter, Integral Porting in Housing |
| G: CHARGE/IMPLEMENT PUMP | 2 | Internal Charge and Auxiliary Flow Pump, 11 cc/rev |
| S: CHARGE RELIEF SETTING | F | 20 BAR (290 PSI) |
| T: SPECIAL DRIVE FEATURES | N | NONE |
| U: REAR AUXILARY MOUNTING PAD | N | NONE |
| H: SYS PRS PROTECTION - PORT A | 30 | 300BAR (4350PSI) HPRV |
| J: SYS PRS PROTECTION - PORT B | 30 | 300BAR (4350PSI) HPRV |
| K: LOOP BYPASS VALVE | N | NONE |
| L: DISPL LIMITERS - SIDE 1 | N | NONE |
| M: DISPL LIMITERS - SIDE 2 | N | NONE |
| N: SPECIAL HDWR | NNN | NONE |
| P: SPECIAL FEATURES (NON-HDWR) | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| Rotation | L | Left-hand, CCW |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |