Product specifications
Characteristic | Value | Description |
---|---|---|
Series 42 Product | 42 | Series 42 Single Pump |
Y: DISPLACEMENT | 41 | 41cc/REV (2.50 CU. IN.) WITHOUT SPEED SENSING |
C: INPUT SHAFT CONFIGURATION | D | 15 TEETH 16/32 PITCH |
D: CONTROL TYPE | E2D8 | EDC, High Current, 24V Dual Solenoid, Current Range-150-500mA, Connectors: 2xDeutsch, High Gain Spool |
E: CONTROL RESPONSE TIME | 03 | SLOW (0.8, 4.0, 4.0, 0.8) (PREFERRED) |
F: PORT STYLE/HOUSING | B | Full Feature: SAE Threaded O-ring Boss, Loop Flushing, Filter pad options, Speed Sensor Possible |
Q: LOOP FLUSHING/COOLING | D | Defeated Loop Flushing |
R: FILTRATION | G | Suction Filtration, with Adapter |
G: CHARGE/IMPLEMENT PUMP | 2 | Internal Charge and Auxiliary Flow Pump, 11 cc/rev |
S: CHARGE RELIEF SETTING | H | 24 BAR (348 PSI) |
T: SPECIAL DRIVE FEATURES | N | NONE |
U: REAR AUXILARY MOUNTING PAD | B | SAE-B, 13Tooth |
H: SYS PRS PROTECTION - PORT A | 30 | 300BAR (4350PSI) HPRV |
J: SYS PRS PROTECTION - PORT B | 30 | 300BAR (4350PSI) HPRV |
K: LOOP BYPASS VALVE | B | BYPASS VALVE |
L: DISPL LIMITERS - SIDE 1 | N | NONE |
M: DISPL LIMITERS - SIDE 2 | N | NONE |
N: SPECIAL HDWR | NNN | NONE |
P: SPECIAL FEATURES (NON-HDWR) | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
Rotation | R | Right-hand, CW |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |