Product specifications
Characteristic | Value | Description |
---|---|---|
Series 42 Product | 42 | Series 42 Single Pump |
Y: DISPLACEMENT | 41 | 41cc/REV (2.50 CU. IN.) WITHOUT SPEED SENSING |
C: INPUT SHAFT CONFIGURATION | C | 13 TEETH 16/32 PITCH |
D: CONTROL TYPE | E1A5 | EDC, Low Current, PCP style, Current Range-14-85mA, Connectors: Weatherpack, High Gain Spool |
E: CONTROL RESPONSE TIME | 03 | SLOW (0.8, 4.0, 4.0, 0.8) (PREFERRED) |
F: PORT STYLE/HOUSING | D | Base: SAE Threaded O-ring Boss ports, No loop flushing, Integral Full Flow Filtration, Not for use with Speed Sensor |
Q: LOOP FLUSHING/COOLING | N | None, (No features nor components for loop flushing in the housing) |
R: FILTRATION | F | Remote Pressure (Full Flow), without Adapter |
G: CHARGE/IMPLEMENT PUMP | 2 | Internal Charge and Auxiliary Flow Pump, 11 cc/rev |
S: CHARGE RELIEF SETTING | H | 24 BAR (348 PSI) |
T: SPECIAL DRIVE FEATURES | N | NONE |
U: REAR AUXILARY MOUNTING PAD | A | SAE-A, 9Tooth |
H: SYS PRS PROTECTION - PORT A | 25 | 250BAR (3625PSI) HPRV |
J: SYS PRS PROTECTION - PORT B | 25 | 250BAR (3625PSI) HPRV |
K: LOOP BYPASS VALVE | N | NONE |
L: DISPL LIMITERS - SIDE 1 | N | NONE |
M: DISPL LIMITERS - SIDE 2 | N | NONE |
N: SPECIAL HDWR | NNN | NONE |
P: SPECIAL FEATURES (NON-HDWR) | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
Rotation | L | Left-hand, CCW |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |