Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 42 | Series 42 Single Pump |
| Y: DISPLACEMENT | 41 | 41cc/REV (2.50 CU. IN.) WITHOUT SPEED SENSING |
| C: INPUT SHAFT CONFIGURATION | C | 13 TEETH 16/32 PITCH |
| D: CONTROL TYPE | E1A5 | EDC, Low Current, PCP style, Current Range-14-85mA, Connectors: Weatherpack, High Gain Spool |
| E: CONTROL RESPONSE TIME | 01 | FAST (Suggest No Orifice – Option 00) |
| F: PORT STYLE/HOUSING | B | Full Feature: SAE Threaded O-ring Boss, Loop Flushing, Filter pad options, Speed Sensor Possible |
| Q: LOOP FLUSHING/COOLING | 3 | Loop Flushing/ Cooling, Orifice Option 3, Use with Charge Pressure Settings of 18dBar and higher. |
| R: FILTRATION | C | Remote Pressure Filtration (Partial Flow), with Adapter |
| G: CHARGE/IMPLEMENT PUMP | 3 | Internal Charge and Auxiliary Flow Pump, 15.6 cc/rev |
| S: CHARGE RELIEF SETTING | H | 24 BAR (348 PSI) |
| T: SPECIAL DRIVE FEATURES | N | NONE |
| U: REAR AUXILARY MOUNTING PAD | N | NONE |
| H: SYS PRS PROTECTION - PORT A | 21 | 210BAR (3045PSI) HPRV |
| J: SYS PRS PROTECTION - PORT B | 21 | 210BAR (3045PSI) HPRV |
| K: LOOP BYPASS VALVE | N | NONE |
| L: DISPL LIMITERS - SIDE 1 | A | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
| M: DISPL LIMITERS - SIDE 2 | A | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
| N: SPECIAL HDWR | NNN | NONE |
| P: SPECIAL FEATURES (NON-HDWR) | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| Rotation | R | Right-hand, CW |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |