Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 4T | 4T |
| C: INPUT SHAFT | E | E- 19Teeth 16/32 pitch |
| F: HOUSING | 5 | 5- NFPH- Standard |
| FD: CONTROL TYPE & DESCRIPTION | G3N | G3N-NFPH,Non-feedbck Hydraulic |
| FE:CONTROL RESPONSE TIME | 50 | 50- No Orifice |
| FH: SYS PRESS PROT - PORT A | 35 | 35-345Bar(5000psi) cone60°HPRV |
| FJ: SYS PRESS PROT - PORT B | 35 | 35-345Bar(5000psi) cone60°HPRV |
| FK: LOOP BYPASS VALVE | N | N- None |
| FL: DISPL LIMITERS - SIDE 1 | 1 | 1- Limiter Set to Max, NFP |
| FM: DISPL LIMITERS - SIDE 2 | 1 | 1- Limiter Set to Max, NFP |
| FT: SPECIAL DRIVE FEATURES | 1 | 1- NFP Servo System |
| FX: CONTROL FEATURES | X | X- N/A |
| G: GEAR PUMP | N | N-NONE for U(D,E,H,J,K,L,N,Q) |
| N: SPECIAL HARDWARE | NNR | NNR-None, CW Rotation |
| P: SPECIAL FEATURES | NNN | NNN-Black,STD L/O, Std Tag |
| RD: CONTROL TYPE & DESCRIPTION | G3N | G3N-NFPH,Non-feedbck Hydraulic |
| RE:CONTROL RESPONSE TIME | 50 | 50- No Orifice, NFPH |
| RH: SYS PRESS PROT - PORT C | 35 | 35-345Bar(5000psi) cone60°HPRV |
| RJ: SYS PRESS PROT - PORT D | 35 | 35-345Bar(5000psi) cone60°HPRV |
| RK: LOOP BYPASS VALVE | N | N- None |
| RL: DISPL LIMITERS - SIDE 1 | 1 | 1- Limiter Set to Max, NFP |
| RM: DISPL LIMITERS - SIDE 2 | 1 | 1- Limiter Set to Max, NFP |
| ROTATION | R | R-RIGHT CW Rotation |
| RT: SPECIAL DRIVE FEATURES | 1 | 1- NFP Servo System |
| RX: CONTROL FEATURES | X | X- N/A |
| S: CHARGE PRESS RELIEF SETTING | H | H- 24 BAR, (348psi) |
| Size/Dimensions | 0.001 | |
| U: AUXILIARY MOUTING PAD | L | L-SAE B,13T ShipCvr, 0&180°GP |
| V: GEAR PUMP ORIENTATION | N | N- Not Applicable |
| Y:FRT UNIT DISPL & SPEED SENSG | 41YN | 41YN-41cc/REV, OSK-SPC,NoSpSns |
| Z: REAR UNIT DISPL & SPEED SEN | 41YN | 41YN-41cc/REV, OSK-SPC,NoSpSns |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |