Product specifications
Characteristic | Value | Description |
---|---|---|
Series 42 Product | 42 | Series 42 Single Pump |
Y: DISPLACEMENT | 41 | 41cc/REV (2.50 CU. IN.) WITHOUT SPEED SENSING |
C: INPUT SHAFT CONFIGURATION | D | 15 TEETH 16/32 PITCH |
D: CONTROL TYPE | F4NN | FNR, Bolt-On-24V-DIN Connectors |
E: CONTROL RESPONSE TIME | 73 | SLOW 0.8 MM |
F: PORT STYLE/HOUSING | J | Full Feature: Bolt-On Controls, SAE Threaded O-ring Boss Ports, Loop Flushing, Filter Pad, Speed Sensor Possible |
Q: LOOP FLUSHING/COOLING | D | Defeated Loop Flushing |
R: FILTRATION | X | None (External Charge Supply, With adapter) |
G: CHARGE/IMPLEMENT PUMP | A | NONE (with Auxiliary Pad Options N, Y, Z, 7 or 8 - no gerotor cover components) |
S: CHARGE RELIEF SETTING | H | 24 BAR (348 PSI) |
T: SPECIAL DRIVE FEATURES | 5 | NFP WITH STANDARD CRPV |
U: REAR AUXILARY MOUNTING PAD | Z | NONE (With External Charge, Charge Pump Option A) |
H: SYS PRS PROTECTION - PORT A | 28 | 280BAR (4060PSI) HPRV |
J: SYS PRS PROTECTION - PORT B | 28 | 280BAR (4060PSI) HPRV |
K: LOOP BYPASS VALVE | N | NONE |
L: DISPL LIMITERS - SIDE 1 | 2 | ADJUSTABLE LIMITER SET TO 96% MAX |
M: DISPL LIMITERS - SIDE 2 | 5 | ADJUSTABLE LIMITER SET TO 84% MAX |
N: SPECIAL HDWR | NNN | NONE |
P: SPECIAL FEATURES (NON-HDWR) | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
ROTATION | R | Right-hand, CW |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |