Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 42 | Series 42 Single Pump |
| Y: DISPLACEMENT | 2Y | 28cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING, (No Undercut, Tuff Tride Block, Special Piston) |
| C: INPUT SHAFT CONFIGURATION | D | 15 TEETH 16/32 PITCH |
| D: CONTROL TYPE | G3AN | NFPH, 5-20bar |
| E: CONTROL RESPONSE TIME | 55 | SPECIAL (N/A, 1.3MM, 1.3MM, N/A) |
| F: PORT STYLE/HOUSING | 3 | NFPH - Special: SAE O-ring Boss, Loop Flushing, No Filter Pad Adapter, Speed Sensor Impossible, Front To Back Tandem Front Pump |
| Q: LOOP FLUSHING/COOLING | J | Loop Flushing/ Cooling, Orifice Option 2, Use with Charge Pressure Settings below 18dBar. Special Spool |
| R: FILTRATION | L | None, (Supplied from front pump) |
| G: CHARGE/IMPLEMENT PUMP | A | NONE (with Auxiliary Pad Options N, Y, Z, 7 or 8 - no gerotor cover components) |
| S: CHARGE RELIEF SETTING | N | NONE |
| T: SPECIAL DRIVE FEATURES | D | NFP W/OUT CHARGE RELIEF VALVE, USING SPECIAL SERVO SPRING SEATS (Japan Only) |
| U: REAR AUXILARY MOUNTING PAD | 2 | SAE B, 13 TOOTH, WITH CHG & CASE CONNECTIONS FOR SECOND PUMP (FTB TANDEM FRONT PUMP; with special gasket, (Japan Option) |
| H: SYS PRS PROTECTION - PORT A | 35 | 345 BAR (5000 PSI) HPRV Special (60° cone angle) (Japan Only) |
| J: SYS PRS PROTECTION - PORT B | 35 | 345 BAR (5000 PSI) HPRV Special (60° cone angle) (Japan Only) |
| K: LOOP BYPASS VALVE | N | NONE |
| L: DISPL LIMITERS - SIDE 1 | R | ADJUSTABLE LIMITER SET TO 98% MAX (Japan Only) |
| M: DISPL LIMITERS - SIDE 2 | R | ADJUSTABLE LIMITER SET TO 98% MAX (Japan Only) |
| N: SPECIAL HDWR | YNN | NONE (CP15 Osaka valve plate, (Japan Only) |
| P: SPECIAL FEATURES (NON-HDWR) | NTN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| ROTATION | R | Right-hand, CW |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |