Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 42 | Series 42 Single Pump |
| Y: DISPLACEMENT | 2Y | 28cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING, (No Undercut, Tuff Tride Block, Special Piston) |
| C: INPUT SHAFT CONFIGURATION | M | 13 TOOTH SHAFT/COUPLING, UNSEALED REAR PUMP, PREFERRED FOR FRONT TO BACK TANDEMS |
| D: CONTROL TYPE | G3AN | NFPH, 5-20bar |
| E: CONTROL RESPONSE TIME | 55 | SPECIAL (N/A, 1.3MM, 1.3MM, N/A) |
| F: PORT STYLE/HOUSING | 4 | NFPH - Special: SAE O-ring Boss, Loop Flushing, Filter Pad Adapter, Speed Sensor Possible, Front To Back Tandem Rear Pump |
| Q: LOOP FLUSHING/COOLING | J | Loop Flushing/ Cooling, Orifice Option 2, Use with Charge Pressure Settings below 18dBar. Special Spool |
| R: FILTRATION | H | Remote Pressure (Full Flow), with Adapter, No Gage Port |
| G: CHARGE/IMPLEMENT PUMP | A | NONE (with Auxiliary Pad Options N, Y, Z, 7 or 8 - no gerotor cover components) |
| S: CHARGE RELIEF SETTING | R | Customer Specific Pressure @ Customer Specific Flow (Japan Option) |
| T: SPECIAL DRIVE FEATURES | C | NFP WITH STANDARD CPRV using Woodruff key slot adjustment & Servo- Special Spring Seats (Japan Only) |
| U: REAR AUXILARY MOUNTING PAD | 1 | SAE A 11 TOOTH, WITHOUT CHARGE PUMP |
| H: SYS PRS PROTECTION - PORT A | 35 | 345 BAR (5000 PSI) HPRV Special (60° cone angle) (Japan Only) |
| J: SYS PRS PROTECTION - PORT B | 35 | 345 BAR (5000 PSI) HPRV Special (60° cone angle) (Japan Only) |
| K: LOOP BYPASS VALVE | N | NONE |
| L: DISPL LIMITERS - SIDE 1 | R | ADJUSTABLE LIMITER SET TO 98% MAX (Japan Only) |
| M: DISPL LIMITERS - SIDE 2 | R | ADJUSTABLE LIMITER SET TO 98% MAX (Japan Only) |
| N: SPECIAL HDWR | YNN | NONE (CP15 Osaka valve plate, (Japan Only) |
| P: SPECIAL FEATURES (NON-HDWR) | FOS | SAME AS FRONT PUMP |
| Rotation | R | Right-hand, CW |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |