Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 42 | Series 42 Single Pump |
| Y: DISPLACEMENT | 2Y | 28cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING, (No Undercut, Tuff Tride Block, Special Piston) |
| C: INPUT SHAFT CONFIGURATION | D | 15 TEETH 16/32 PITCH |
| D: CONTROL TYPE | ANL5 | MDC, Linear, Std-Deadband, Low Force Torsion Spring, Switch-None, Double Solenoid(Brake Release, Motor Shift)-24V-2pin-Packard,Clevis-Handle, High Gain Spool |
| E: CONTROL RESPONSE TIME | 02 | MEDIUM (1.0, 4.0, 4.0, 1.0) |
| F: PORT STYLE/HOUSING | A | Base: SAE Threaded O-ring Boss, No loop Flushing, No filter pad, Not for use with Speed Sensor |
| Q: LOOP FLUSHING/COOLING | N | None, (No features nor components for loop flushing in the housing) |
| R: FILTRATION | N | None (External charge supply, No Adapter) |
| G: CHARGE/IMPLEMENT PUMP | N | NONE (w/spacer - not available for rear auxillary mounting pad option N) |
| S: CHARGE RELIEF SETTING | G | 22 BAR (319 PSI) |
| T: SPECIAL DRIVE FEATURES | B | XDC WITH STANDARD CPRV (Charge pressure relief valve with woodruff key slot adjustment) (Japan Only) |
| U: REAR AUXILARY MOUNTING PAD | B | SAE-B, 13Tooth |
| H: SYS PRS PROTECTION - PORT A | C4 | 345BAR (5000PSI) HPRV, special 60 degree cone angle (Japan only) |
| J: SYS PRS PROTECTION - PORT B | C4 | 345BAR (5000PSI) HPRV, special 60 degree cone angle (Japan only) |
| K: LOOP BYPASS VALVE | N | NONE |
| L: DISPL LIMITERS - SIDE 1 | B | ADJUSTABLE LIMITER SET TO 96% MAX |
| M: DISPL LIMITERS - SIDE 2 | B | ADJUSTABLE LIMITER SET TO 96% MAX |
| N: SPECIAL HDWR | YNN | NONE (CP15 Osaka valve plate, (Japan Only) |
| P: SPECIAL FEATURES (NON-HDWR) | ENN | BLACK PAINT, BLACK TAG, DAIKIN LOGO |
| ROTATION | R | Right-hand, CW |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |