Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 42 | Series 42 Single Pump |
| Y: DISPLACEMENT | 2Y | 28cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING, (No Undercut, Tuff Tride Block, Special Piston) |
| C: INPUT SHAFT CONFIGURATION | C | 13 TEETH 16/32 PITCH |
| D: CONTROL TYPE | G2A2 | NFPE, Integral Valves in Housing-12V, Current Range: 650-1500, 5-20Bar Supply Pressure, Connector: Weatherpack |
| E: CONTROL RESPONSE TIME | 53 | SLOW 0.8 MM |
| F: PORT STYLE/HOUSING | U | Full Feature: Integral Valves, SAE Threaded O-ring Boss Ports, Loop Flushing, Filter Pad, Speed Sensor Possible |
| Q: LOOP FLUSHING/COOLING | 2 | Loop Flushing/ Cooling, Orifice Option 2, Use with Charge Pressure Settings of 18dBar and higher. |
| R: FILTRATION | X | None (External Charge Supply, With adapter) |
| G: CHARGE/IMPLEMENT PUMP | N | NONE (w/spacer - not available for rear auxillary mounting pad option N) |
| S: CHARGE RELIEF SETTING | H | 24 BAR (348 PSI) |
| T: SPECIAL DRIVE FEATURES | 5 | NFP WITH STANDARD CRPV |
| U: REAR AUXILARY MOUNTING PAD | T | SAE-A, 11Tooth |
| H: SYS PRS PROTECTION - PORT A | B1 | 210BAR (3045PSI) HPRV, special 60 degree cone angle (Japan only) |
| J: SYS PRS PROTECTION - PORT B | B1 | 210BAR (3045PSI) HPRV, special 60 degree cone angle (Japan only) |
| K: LOOP BYPASS VALVE | N | NONE |
| L: DISPL LIMITERS - SIDE 1 | 1 | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
| M: DISPL LIMITERS - SIDE 2 | 1 | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
| N: SPECIAL HDWR | NNN | NONE |
| P: SPECIAL FEATURES (NON-HDWR) | FOS | SAME AS FRONT PUMP |
| C: INPUT SHAFT CONFIGURATION | C | 13 TEETH 16/32 PITCH |
| D: CONTROL TYPE | G2A2 | NFPE, Integral Valves in Housing-12V, Current Range: 650-1500, 5-20Bar Supply Pressure, Connector: Weatherpack |
| E: CONTROL RESPONSE TIME | 53 | SLOW 0.8 MM |
| F: PORT STYLE/HOUSING | U | Full Feature: Integral Valves, SAE Threaded O-ring Boss Ports, Loop Flushing, Filter Pad, Speed Sensor Possible |
| G: CHARGE/IMPLEMENT PUMP | N | NONE (w/spacer - not available for rear auxillary mounting pad option N) |
| H: SYS PRS PROTECTION - PORT A | B1 | 210BAR (3045PSI) HPRV, special 60 degree cone angle (Japan only) |
| J: SYS PRS PROTECTION - PORT B | B1 | 210BAR (3045PSI) HPRV, special 60 degree cone angle (Japan only) |
| K: LOOP BYPASS VALVE | N | NONE |
| L: DISPL LIMITERS - SIDE 1 | 1 | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
| M: DISPL LIMITERS - SIDE 2 | 1 | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
| N: SPECIAL HDWR | NNN | NONE |
| P: SPECIAL FEATURES (NON-HDWR) | FOS | SAME AS FRONT PUMP |
| Q: LOOP FLUSHING/COOLING | 2 | Loop Flushing/ Cooling, Orifice Option 2, Use with Charge Pressure Settings of 18dBar and higher. |
| R: FILTRATION | X | None (External Charge Supply, With adapter) |
| Rotation | R | Right-hand, CW |
| S: CHARGE RELIEF SETTING | H | 24 BAR (348 PSI) |
| Series 42 Product | 42 | Series 42 Single Pump |
| T: SPECIAL DRIVE FEATURES | 5 | NFP WITH STANDARD CRPV |
| U: REAR AUXILARY MOUNTING PAD | T | SAE-A, 11Tooth |
| Y: DISPLACEMENT | 2Y | 28cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING, (No Undercut, Tuff Tride Block, Special Piston) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |