Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 42 | Series 42 Single Pump |
| Y: DISPLACEMENT | 28 | 28cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING |
| C: INPUT SHAFT CONFIGURATION | D | 15 TEETH 16/32 PITCH |
| D: CONTROL TYPE | G3AN | NFPH, 5-20bar |
| E: CONTROL RESPONSE TIME | 50 | NO ORIFICE (PREFERRED) |
| F: PORT STYLE/HOUSING | T | Base: SAE Threaded O-ring Boss Ports, No loop flushing, No filter pad, Not for use with Speed Sensor |
| Q: LOOP FLUSHING/COOLING | N | None, (No features nor components for loop flushing in the housing) |
| R: FILTRATION | M | None (External Charge Special, No gage port plug) |
| G: CHARGE/IMPLEMENT PUMP | C | NONE (FTB Tandem Pump, For front pump use with Auxiliary Pad Option G; For rear pump use with Housing Options S & R) |
| S: CHARGE RELIEF SETTING | K | 15.5 BAR (225 PSI) - (WITH 10 GPM FLOW FOR TANDEM PUMPS USING SHARED CHARGE) |
| T: SPECIAL DRIVE FEATURES | 1 | NFP WITH ANTI-STALL |
| U: REAR AUXILARY MOUNTING PAD | G | SAE B, 13 TOOTH WITH CHG & CASE CONNECTIONS FOR SECOND PUMP (FTB TANDEM FRONT PUMP) |
| H: SYS PRS PROTECTION - PORT A | 41 | 415BAR (6020PSI) HPRV |
| J: SYS PRS PROTECTION - PORT B | 41 | 415BAR (6020PSI) HPRV |
| K: LOOP BYPASS VALVE | B | BYPASS VALVE |
| L: DISPL LIMITERS - SIDE 1 | 2 | ADJUSTABLE LIMITER SET TO 96% MAX |
| M: DISPL LIMITERS - SIDE 2 | 2 | ADJUSTABLE LIMITER SET TO 96% MAX |
| N: SPECIAL HDWR | BAA | (CP30 VALVE-PLATE) - REDUCED NOISE / INCREASED CROSS PORTING |
| P: SPECIAL FEATURES (NON-HDWR) | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| Rotation | R | Right-hand, CW |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |