Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 42 | Series 42 Single Pump |
| Y: DISPLACEMENT | 28 | 28cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING |
| C: INPUT SHAFT CONFIGURATION | M | 13 TOOTH SHAFT/COUPLING, UNSEALED REAR PUMP, PREFERRED FOR FRONT TO BACK TANDEMS |
| D: CONTROL TYPE | G3AN | NFPH, 5-20bar |
| E: CONTROL RESPONSE TIME | 50 | NO ORIFICE (PREFERRED) |
| F: PORT STYLE/HOUSING | R | NFPH - Base: SAE Threaded O-ring Boss Ports, No loop flushing, Speed Sensor Impossible, Front-To-Back Tandem Rear Pump Only |
| Q: LOOP FLUSHING/COOLING | N | None, (No features nor components for loop flushing in the housing) |
| R: FILTRATION | L | None, (Supplied from front pump) |
| G: CHARGE/IMPLEMENT PUMP | B | NONE (FTB Tandem Pump, with No Coupling, Auxiliary Pad Options Y & Z, for use with Housing Options S & R only) |
| S: CHARGE RELIEF SETTING | N | NONE |
| T: SPECIAL DRIVE FEATURES | 6 | NFP WITH STANDARD CPRV |
| U: REAR AUXILARY MOUNTING PAD | W | SAE-A, 11 TOOTH SHORT MOUNT |
| H: SYS PRS PROTECTION - PORT A | 41 | 415BAR (6020PSI) HPRV |
| J: SYS PRS PROTECTION - PORT B | 41 | 415BAR (6020PSI) HPRV |
| K: LOOP BYPASS VALVE | B | BYPASS VALVE |
| L: DISPL LIMITERS - SIDE 1 | 2 | ADJUSTABLE LIMITER SET TO 96% MAX |
| M: DISPL LIMITERS - SIDE 2 | 2 | ADJUSTABLE LIMITER SET TO 96% MAX |
| N: SPECIAL HDWR | BAA | (CP30 VALVE-PLATE) - REDUCED NOISE / INCREASED CROSS PORTING |
| P: SPECIAL FEATURES (NON-HDWR) | FOS | SAME AS FRONT PUMP |
| C: INPUT SHAFT CONFIGURATION | M | 13 TOOTH SHAFT/COUPLING, UNSEALED REAR PUMP, PREFERRED FOR FRONT TO BACK TANDEMS |
| D: CONTROL TYPE | G3AN | NFPH, 5-20bar |
| E: CONTROL RESPONSE TIME | 50 | NO ORIFICE (PREFERRED) |
| F: PORT STYLE/HOUSING | R | NFPH - Base: SAE Threaded O-ring Boss Ports, No loop flushing, Speed Sensor Impossible, Front-To-Back Tandem Rear Pump Only |
| G: CHARGE/IMPLEMENT PUMP | B | NONE (FTB Tandem Pump, with No Coupling, Auxiliary Pad Options Y & Z, for use with Housing Options S & R only) |
| H: SYS PRS PROTECTION - PORT A | 41 | 415BAR (6020PSI) HPRV |
| J: SYS PRS PROTECTION - PORT B | 41 | 415BAR (6020PSI) HPRV |
| K: LOOP BYPASS VALVE | B | BYPASS VALVE |
| L: DISPL LIMITERS - SIDE 1 | 2 | ADJUSTABLE LIMITER SET TO 96% MAX |
| M: DISPL LIMITERS - SIDE 2 | 2 | ADJUSTABLE LIMITER SET TO 96% MAX |
| N: SPECIAL HDWR | BAA | (CP30 VALVE-PLATE) - REDUCED NOISE / INCREASED CROSS PORTING |
| P: SPECIAL FEATURES (NON-HDWR) | FOS | SAME AS FRONT PUMP |
| Q: LOOP FLUSHING/COOLING | N | None, (No features nor components for loop flushing in the housing) |
| R: FILTRATION | L | None, (Supplied from front pump) |
| Rotation | R | Right-hand, CW |
| S: CHARGE RELIEF SETTING | N | NONE |
| Series 42 Product | 42 | Series 42 Single Pump |
| T: SPECIAL DRIVE FEATURES | 6 | NFP WITH STANDARD CPRV |
| U: REAR AUXILARY MOUNTING PAD | W | SAE-A, 11 TOOTH SHORT MOUNT |
| Y: DISPLACEMENT | 28 | 28cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |