Danfoss logo
Series 70160 and 70360 piston pumps-product-category

Series 70160 and 70360 piston pumps

With displacements from 20 cm3 to 49 cm3 [1.2 in3 to 3.0 in3] and continuously variable input speeds in both forward and reverse, Danfoss medium-pressure manual pumps are used in harvesting, turf care, utility work, and a wide variety of small mobile machines.

Features and benefits 

  • Compact  
  • Die-cast aluminum housing 
  • Variety of displacements  
  • Valve plate reduces noise and improves mechanical efficiency and serviceability  
  • Bypass valve for cross porting and towing 

Applications 

  • Harvester equipment — combines, fruit and vegetable pickers, swathers  
  • Forestry equipment — log skidders, bark removers, limb removers  
  • Construction equipment — trenchers, skid steer loaders, utility vehicles, sweepers  
  • Turf care equipment — mowers  
  • Paving equipment — rollers, packers  
  • Industrial equipment — lift trucks, scissor lifts 

Specifications 

Model 

Displacement

cm3 [in3]  

 Nominal  pressure rating

 bar [psi]  *

Max. rated speed  

rpm  

Flow at rated speed & pressure

l/min [US gal/min]

70160

20.3 [1.24]

350 [5,076]

3,600

64.3 [17]

70160

23.6 [1.44]

350 [5,076]

3,600

75.7 [20]

70360

40.6 [2.48]

350 [5,076]

3,600

140 [37]

70360

49.2 [3.0]

350 [5,076]

3,600

169 [44.8]

* Nominal pressure: Max delta system working pressure (pump life estimated by bearing life)

For more information, see Medium Pressure Piston Pump: Variable Displacement Closed Circuit.

 

Products shown: 0