Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | None |
| Aux port and bypass valve | J | 4x .750-16 UNF-2B SAE o-ring port, 2x top 2 plugged (C1); 2x bottom 1 plugged(C2); bypass valve port open, no bypass valve |
| Auxiliary mount features | D | Integral mount series "27" (RH rotation suction port bottom\LH rotation suction port top) |
| Auxiliary pump number | BAB | 27002-R01 single gear pump series "27" 25.4 cm3/r [1.55 in3/r] |
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ADD | Dual manually variable displacement axial piston pump with SAE J744 flange 101-2 (2 bolt b) |
| Control shaft front | M | Left; 19.1 [.75] square shaft with bolt groove; 134.1 [5.28] from centerline to control shaft end |
| Control shaft rear | M | Left; 19.1 [.75] square shaft with bolt groove; 134.1 [5.28] from centerline to control shaft end |
| CPRV setting and routing | 0 | None |
| Design code | B | B |
| Displacement and RG kit front | 6 | 35.1 cm3/r [2.10 in3/r]; rotating kit- standard |
| Displacement and RG kit rear | 6 | 35.1 cm3/r [2.10 in3/r]; rotating kit- standard |
| Drain size and location front | 4 | 2x .750-16 UNF-2B SAE o-ring port, top (D1); bottom (D2) |
| Drain size and location rear | 2 | 2x .750-16 UNF-2B SAE o-ring port, top, plugged (D3); bottom (D4) |
| Flow rate gpm | 32.7 | |
| Flow rate LPM | 123.9 | |
| Identification | A | John Deere |
| Input shaft | E | 15 tooth external spline, 16/32 pitch, 24.981 [.9835] major diameter; 57.4 [2.26] shaft extension |
| Input shaft rotation | R | Right hand rotation (CW) |
| Main ports A and B | 1 | 4x 1.0625-12 UN-2B SAE o-ring ports; front ports top, rear ports bottom |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ADDRE6HMTT41J06HMTT200VDBAB0BA | |
| Model Code 2 | B | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output torque lbf-in2 | 1671.1 | |
| Output torque Nm | 188.8 | |
| PAINT | 0B | Black per spec 209-13B |
| Product height in | 8.780 | |
| Product height mm | 223.012 | |
| Product length in | 21.690 | |
| Product length mm | 550.926 | |
| Product width in | 9.350 | |
| Relief set front main port A | T | 344.7 bar [5000 lbf/in2] |
| Relief set front main port B | T | 344.7 bar [5000 lbf/in2] |
| Relief set rear main port A | T | 344.7 bar [5000 lbf/in2] |
| Relief set rear main port B | T | 344.7 bar [5000 lbf/in2] |
| Special features | 0V | Mounting holes, 4x .375-16 UNC-2B thd, 15.2 [.60] min full thd, RT side, 50.8 [2.000] between mounting holes; 2x .375-16 UNC-2Astud bolt, 12.7 [.50] long, LT side; gear pump break in at 227.5 bar [3300 lbf/in2] w/ spl ctrl shaft seal, spl bolts with loctite |
| Valve plate front | H | Type 8 |
| Valve plate rear | H | Type 8 |
| Working pressure bar | 345 | |
| Working pressure psi | 5000 |