Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | None |
| Aux port and bypass valve | B | 2x .750-16 UNF-2B SAE o-ring port, top, plugged (C1); bottom (C2); no bypass valve |
| Auxiliary mount features | E | Integral mount series "26" (RH rotation suction port bottom\LH rotation suction port top) with 35 tooth input |
| Auxiliary pump number | CAG | 26513-R02 multiple gear pump series "26" 1.87/1.20 |
| Brand | DANFOSS | Danfoss |
| Code title | ADD | Dual manually variable displacement axial piston pump with SAE J744 flange 101-2 (2 bolt b) |
| Control shaft front | R | Left; 19.1 [.75] square shaft without bolt groove; 128 [5.04] from centerline to control shaft end |
| Control shaft rear | R | Left; 19.1 [.75] square shaft without bolt groove; 128 [5.04] from centerline to control shaft end |
| CPRV setting and routing | 0 | None |
| Design code | B | B |
| Displacement and RG kit front | 3 | 49.2 cm3/r [3.00 in3/r]; rotating kit- standard |
| Displacement and RG kit rear | 3 | 49.2 cm3/r [3.00 in3/r]; rotating kit- standard |
| Drain size and location front | 4 | 2x .750-16 UNF-2B SAE o-ring port, top (D1); bottom (D2) |
| Drain size and location rear | 1 | 2x .750-16 UNF-2B SAE o-ring port, top (D3); bottom, plugged (D4) |
| Flow rate gpm | 46.8 | |
| Flow rate LPM | 177.0 | |
| Identification | D | Macdon |
| Input shaft | A | 15 tooth external spline, 16/32 pitch, 24.981 [.9835] major diameter; 46 [1.81] shaft extension |
| Input shaft rotation | R | Right hand rotation (CW) |
| Main ports A and B | 1 | 4x 1.0625-12 UN-2B SAE o-ring ports; front ports top, rear ports bottom |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ADDRA3JRTT41B03JRTT100LECAG0PD | |
| Model Code 2 | B | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output torque lbf-in2 | 2387.3 | |
| Output torque Nm | 269.7 | |
| Paint | 0P | Gray per spec 209-13P |
| Relief set front main port A | T | 344.7 bar [5000 lbf/in2] |
| Relief set front main port B | T | 344.7 bar [5000 lbf/in2] |
| Relief set rear main port A | T | 344.7 bar [5000 lbf/in2] |
| Relief set rear main port B | T | 344.7 bar [5000 lbf/in2] |
| Special features | 0L | Mounting holes, 4x .375-16 UNC-2B thd, 15.2 [.60] min full thd, 50.8 [2.000] between mounting holes; increased torque rating foraux pump; fluorocarbon drive shaft seal |
| Valve plate front | J | Type 10 |
| Valve plate rear | J | Type 10 |
| Working pressure BAR | 345 | |
| Working pressure PSI | 5000 |