Danfoss logo
Series 72400 axial piston pumps-product-category

Series 72400 axial piston pumps

Intended for medium-power closed-circuit applications, our 72400 servo-controlled pumps are available with displacements between 40 cm3 and 49 cm3 [2.48 in3 and 3.0 in3] for continuous pressures up to 350 bar [5,075 psi]. They can be used with a variety of controls, including mechanically or electrically actuated feedback controls and electrically or hydraulically actuated non-feedback controls.

Features and benefits 

  • Compact  
  • Cast iron housing  
  • Variety of displacements  
  • Valve plate reduces noise and improves mechanical efficiency and serviceability  
  • Bypass valve for cross porting and towing 

Applications 

  • Harvester equipment — combines, fruit and vegetable pickers, swathers  
  • Forestry equipment — log skidders, bark removers, limb removers  
  • Construction equipment — trenchers, skid steer loaders, utility vehicles, sweepers  
  • Turf care equipment — mowers  
  • Paving equipment — rollers, packers  
  • Industrial equipment — lift trucks, scissor lifts 

 Specifications 

Model 

Displacement

cm3 [in3]  

Nominal  pressure rating

bar [psi]  *

 Max. rated  speed  

rpm  

Flow at rated speed & pressure

l/min [US gal/min]

72400/

72400 B2B

40.6 [2.48]

350 [5,076]

3,600

140 [37]

72400/

72400 B2B

40.6 [2.48]

350 [5,076]

3,600

169 [44.8]

* Nominal pressure: Max delta system working pressure (pump life estimated by bearing life)

For more information, see Medium Pressure Piston Pump: Variable Displacement Closed Circuit.

 

Products shown: 0