Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | E | Diameter 0.91 [0.036] orifice (P) diameter 1.85 [.073] orifice (S1 & S2) |
| Aux port and bypass valve | C | .750-16 UNF-2B SAE o-ring ports - left (C1) and right (C2) sides, right side plugged; bypass valve front and rear |
| Auxiliary mount features | A | Dual SAE J744 flange 101-2 (2-bolt B) accepts 13 tooth 16/32 pitch spline with 41.2 [1.62] shaft extention (no coupler required) |
| Auxiliary pump number | 000 | None |
| Brand | DANFOSS | Danfoss |
| CHARGE PUMP | 0 | No charge pump |
| Charge relief set and routing | 2 | 20.68-22.41 bar [300-350 lbf/in2]; relieved to case |
| Code title | ADV | Dual servo controlled variable displacement axial piston pump with SAE J744 flange 101-2 (2 bolt B) |
| Control assembly front | MF | Manual control,wide band neutral, neutral lockout switch, destroke valve with 12 VDC coil (normally open) and deutsch connector |
| Control assembly rear | MF | Manual control,wide band neutral, neutral lockout switch, destroke valve with 12 VDC coil (normally open) and deutsch connector |
| Design code | A | A |
| Disp and rotating kit front | 3 | 49.2 cm3/r [3.00 in3/r]; rotating kit-high pressure |
| Disp and rotating kit rear | 3 | 49.2 cm3/r [3.00 in3/r]; rotating kit-high pressure |
| Drain port size location front | C | 1.0625-12 UN-2B SAE o-ring port - left (D1) & right (D2) housing |
| Drain port size location rear | 0 | None |
| Flow rate gpm | 46.8 | |
| Flow rate LPM | 177.0 | |
| Identification | 0 | Standard |
| Input shaft | A | 15 tooth external spline, 16/32 pitch, 24.981 [.9835] major diameter; 46 [1.81] shaft extension |
| Input shaft rotation | R | Righthand rotation (CW) |
| Main ports (A and B) | 2 | 4x 1.0625-12 UN-2B SAE o-ring ports; front ports right, rear ports left |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ADVRA3AMFHHC2C023AMFHH0E00A000 | |
| Model Code 2 | 0B0A | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output torque lbf-in2 | 1551.8 | |
| Output torque Nm | 175.3 | |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 10.450 | |
| Product height mm | 265.430 | |
| Product length in | 20.940 | |
| Product length mm | 531.876 | |
| Product width in | 10.980 | |
| Relief set main port A front | H | 224.1 bar [3250 lbf/in2] |
| Relief set main port A rear | H | 224.1 bar [3250 lbf/in2] |
| Relief set main port B front | H | 224.1 bar [3250 lbf/in2] |
| Relief set main port B rear | H | 224.1 bar [3250 lbf/in2] |
| Special features | 00 | None |
| Valve plate front | A | Type 1 |
| Valve plate rear | A | Type 1 |
| Working pressure BAR | 224 | |
| Working pressure PSI | 3250 |
