Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 80 |
| Inside diameter IN | 4.015 |
| Item type | Gasket |
| Product height in | 6.500 |
| Product height mm | 165.100 |
| Product length in | 0.041 |
| Product length mm | 1.041 |
| Product material | Buna-N (nitrile) |
| Product width in | 5.500 |
| Product width mm | 139.700 |
| Thickness IN | 4.100 |
