
3.00 SERVO PUMP, ACGLALJ24DE1QQ0SB0AA00BCL0D
72400-LIY-04
Model code: ACGLALJ24DE1QQ0SB0AA00BCL0D
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 72400 axial piston pumps
72400-LIY-04
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | No additional functions |
| Aux mounting features rear | J | [2-BOLT B] SAE flange series 101-2, with charge adaptor |
| Aux port size and location | D | .750-16 UNF-2B SAE o-ring port - left (C1) & right(C2) sides (housing), left side plugged |
| Brand | DANFOSS | Danfoss |
| Charge pump | 2 | 13.8 cm3/r [.84 in3/r] with 1.3125-12 UN-2B SAE o-ring port for suction inlet (S) |
| Code title | ACG | 49.2 cm3/r [3.00 in3/r] servo controlled variabledisplacement pump |
| Control assembly | SB | 2 pos 12 VDC solenoid with weather pack connector (solenoid location S1) |
| Control servo orf S1 and S2 | A | Diameter 0.71 [.028] |
| Control supply orifice P | A | Diameter 0.71 [.028] |
| CPRV setting and routing | 4 | 17.24-20.68 bar [250-300 lbf/in2] relieved to case; 1.3125-12 UN-2B SAE o-ring port for charge pressure discharge (C3) (to remotefilter), .875-14 UNF-2B SAE o-ring port for charge pressure inlet (C4) (return from filter) |
| Design code | D | D |
| Destroke valve | 0 | Not required |
| Drain port size and location | E | 1.0625-12 UN-2B SAE o-ring port - left (D1) & right (D2) sides, left side plugged; thru drain into rear auxiliary flange (D3) |
| Flow rate gpm | 46.8 | |
| Flow rate LPM | 177.0 | |
| Identification | 0 | Standard |
| Input shaft | A | 15 tooth 16/32 external, diameter 24.98 [.984], shaft extension 46 [1.81] |
| Input shaft rotation | L | Left hand rotation (ccw) |
| Main port size and location | 1 | 1.3125-12 UN-2B SAE o-ring port (A & B) - right side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ACGLALJ24DE1QQ0SB0AA00BCL0D | |
| Mounting Flange | 2-BOLT-B | 2-bolt-B |
| Output shaft | L | 13 tooth 16/32 internal, diameter 21.81 [.858] accepts shaft extension 41.1 [1.62] |
| Output torque lbf-in2 | 2148.6 | |
| Output torque Nm | 242.8 | |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 8.540 | |
| Product height mm | 216.916 | |
| Product length in | 12.670 | |
| Product length mm | 321.818 | |
| Product width in | 8.020 | |
| Relief vlv set for main port A | Q | 310.3 bar [4500 lbf/in2] |
| Relief vlv set for main port B | Q | 310.3 bar [4500 lbf/in2] |
| Special control options | 0 | No special control options |
| Special features | CL | Embossed sealing ring controller gasket |
| Working pressure bar | 310 | |
| Working pressure psi | 4500 |