Series 90 piston pumps EMEA-product-category

Series 90 piston pumps EMEA

Our power-dense Series 90 variable-displacement pumps are available with displacements between 55 cm3 and 250 cm3 [3.35 in3 and 15.25 in3]. They feature a parallel axial piston/slipper design and use tiltable swashplates to vary displacement.

Features and benefits  

  • Proven reliability and performance 
  • Compact, lightweight 
  • PLUS+1™ compliant controls and sensors 
  • High power density  
  • Parallel axial piston/slipper concept in conjunction with a tiltable swashplate varies pump displacement 
  • Includes integral charge pump to provide system replenishing and cooling oil flow, as well as control fluid flow  
  • Wide range of control options and auxiliary mounting pads available to accept auxiliary hydraulic pumps for use in complementary hydraulic systems  

Applications 

  • Agriculture (e.g., harvesters, combines, windrowers) 
  • Construction (e.g., pavers, rollers, trenchers, specialty equipment) 
  • Material handling 
  • Forestry
  • Turf care
  • Mining equipment  
  • Specialty equipment  

Specifications and drawings

Frame

Displacement

cm3 [in3]  

Max. working  pressure

bar [psi]  *

Rated speed  

rpm  

Flow at rated speed (theoretical)

l/min [US gal/min]

055

55 [3.35]

450 [6,525]

3,900

215 [57]

075

75 [4.59]

450 [6,525]

3,600

270 [71]

100

100 [6.10]

450 [6,525]

3,300

330 [87]

130

130 [7.93]

450 [6,525]

3,100

403 [106]

180

180 [10.98]

450 [6,525]

2,600

468 [124]

250

250 [15.25]

450 [6,525]

2,300

575 [160]

* Nominal pressure: Max delta system working pressure (pump life estimated by bearing life)

For more information, see Series 90 Axial Piston Pumps Technical Information.

 

Series 90 Pump Drawing