PUMP-VAR-DISPL CW 90PV100
510991
Model code: 90R100-HD-D-BC-8C-S-E-C7-F-33-GBT-42-42-30-G004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
510991
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | E | limitation both sides, spec. servo cylinder with gage ports, small servopiston diameter |
| G: ENDCAP PORTS | 8C | Twin ports with high pressure shuttle valve, HD measurement port, 9/16 - 18 UNF thread, loop flushing valve |
| H: CHARGING SYSTEM | F | 26 cc/rev |
| J: AUXILARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
| J: AUXILIARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
| K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
| L: INPUT SHAFT | C7 | 23T 16/32 Pitch |
| M: CONTROLS | HD | HDC, standard porting, 6,0 - 18,0 BAR (88 - 264 PSI) |
| N: FILTRATION | S | Suction |
| P: HIGH PRESSURE REGULATION | D | Port A & B: high pressure relief only, 240 to 520 bar settings |
| SERIES 90 PUMP TYPE | 90R100 | Series 90 100cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | 33 | NONE |
| W: SPECIAL HARDWARE FEATURES | GBT | CP15+0,5° valve plate, optimised hydrodynamic bearing at the cylinder block for fast response units |
| X: DATA SHEET | G004 | no paint at the HD ports and the auxiliry mounting pads, while mounting an loop flushing valve block and auxilary mounting pad after shippment to customer |
| X: DATA SHEETS | G004 | no paint at the HD ports and the auxiliry mounting pads, while mounting an loop flushing valve block and auxilary mounting pad after shippment to customer |
| Y: HIGH PRESSURE SETTING A | 42 | 420 Bar |
| Z: HIGH PRESSURE SETTING B | 42 | 420 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |