PUMP-VAR-DISPL CW 90PV180
83043658
Model code: 90R180-H9-D-B3-9C-K-E-F1-J-00-GCF-35-35-32-G004
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
83043658
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | E | limitation both sides, spec. servo cylinder with gage ports, small servopiston diameter |
| G: ENDCAP PORTS | 9C | Twin ports with high pressure shuttle valve, HD measurement port, loop flushing valve |
| H: CHARGING SYSTEM | J | 47 cc/rev |
| J: AUXILARY MOUNTING PAD | B3 | SAE-B with 13 teeth coupling |
| K: CHARGE PRESSURE SETTING | 32 | 32 Bar |
| L: INPUT SHAFT | F1 | 13T 8/16 Pitch |
| M: CONTROLS | H9 | HDC, "standard porting, 6,0 - 18,0 BAR (88 - 264 PSI), metric |
| N: FILTRATION | K | suction; metric |
| P: HIGH PRESSURE REGULATION | D | Port A & B: high pressure relief only, 240 to 520 bar settings |
| SERIES 90 PUMP TYPE | 90R180 | Series 90 180cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | 00 | HDC & EDC2 (P) none (TA) 1,3* (TB) 1,3* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GCF | CP15+1,5° valve plate, metric porting |
| X: DATA SHEETS | G004 | no paint at the HD ports and the auxiliry mounting pads, while mounting an loop flushing valve block and auxilary mounting pad after shippment to customer |
| Y: HIGH PRESSURE SETTING A | 35 | 350 Bar |
| Z: HIGH PRESSURE SETTING B | 35 | 350 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |