Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | 4:both sides |
| G: ENDCAP PORTS | 80 | 80: twin ports |
| H: CHARGING SYSTEM | F | F:26 cc/rev |
| J: AUXILARY MOUNTING PAD | NN | NN:no aux pad |
| K: CHARGE PRESSURE SETTING | 24 | 24:24bar |
| L: INPUT SHAFT | F1 | F1:spline,13 teeth,8/16 |
| M: CONTROLS | KN | KN:EDC3,ms,4-20mA |
| N: FILTRATION | L | L:long filter |
| P: HIGH PRESSURE REGULATION | 1 | 1:A&B up to 450bar |
| SERIES 90 PUMP TYPE | 90R130 | 90R130 |
| T: CONTROL ORIFICES | 03 | 03:P 0,81;TA+TB 1,3;A+B none |
| W: SPECIAL HARDWARE FEATURES | GFD | GFD:CP15+0,5 |
| Y: HIGH PRESSURE SETTING A | 36 | 36:360bar |
| Z: HIGH PRESSURE SETTING B | 13 | 13:130bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
