
PUMP-VAR DISPL, CW
9522588
Model code: 90-R-075-KD-4-CV-8W-8-3-G2-E-33-EAV-44-44-JK-M001
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
9522588
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 8W | Twin Ports, no charge relief function, special ports at charge relief and filtration adapter locations |
| H: CHARGE PUMP | E | 20 cc/rev |
| J: AUXILIARY MOUNTING PAD | CV | SAE-C flat cover with 25 teeth coupling |
| K: CHARGE PRESSURE SETTING | JK | external charge pressure reliev valve located in the side cover, 21 bar |
| K: CHARGE PRS RELIEF | JK | external charge pressure reliev valve located in the side cover, 21 bar |
| L: SHAFT OPTIONS | G2 | 21 teeth; 16/32 spline; special length |
| M: CONTROL | KD | EDC, single coil, 4-pin metripack, gold plated pins, 14-85mA |
| N: FILTRATION | 8 | none- filtration is external provided by customer |
| P: HIGH PRESSURE REGULATION | 4 | Port A & B: high pressure relief only, 420 to 520 bar settings |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| Size/Dimensions | 0.001 | |
| T: CONTROL ORIFICES | 33 | EDC 1 & 3, EFPC (P) none (TA) none (TB) none (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | EAV | CP15+1,5° valve plate, housing for speed sensor, customer format nametag |
| X: DATA SHEET | M001 | orient external charge pressure relief valve 22°, mounted in side cover |
| Y: HIGH PRESSURE SETTING A | 44 | Port A = 440 Bar / 6380 PSI |
| Y: HIGH PRS SETTING PORT A | 44 | Port A = 440 Bar / 6380 PSI |
| Z: HIGH PRESSURE SETTING B | 44 | Port B = 440 Bar / 6380 PSI |
| Z: HIGH PRS SETTING PORT B | 44 | Port B = 440 Bar / 6380 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |