PUMP-VAR DISPL, CW
96-2806
Model code: 90-R-100-MD-1-BC-60-R-3-C7-F-02-GBA-35-35-24
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
96-2806
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 60 | side ports |
| H: CHARGE PUMP | F | 26 cc/rev |
| J: AUXILIARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| K: CHARGE PRS RELIEF | 24 | 24 bar |
| L: SHAFT OPTIONS | C7 | splined shaft , 23 teeth, pitch = 16 / 32 |
| M: CONTROL | MD | MDC, 2-pole override to neutral 12VDC, neutral start switch, screw terminal connectors |
| N: FILTRATION | R | Remote filtration |
| P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
| Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| Size/Dimensions | 0.001 | |
| T: CONTROL ORIFICES | 02 | MDC (P) 0,66 (TA) none* (TB) none* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 35 | Port A = 350 Bar / 5070 PSI |
| Y: HIGH PRS SETTING PORT A | 35 | Port A = 350 Bar / 5070 PSI |
| Z: HIGH PRESSURE SETTING B | 35 | Port B = 350 Bar / 5070 PSI |
| Z: HIGH PRS SETTING PORT B | 35 | Port B = 350 Bar / 5070 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |