
PUMP-VAR DISPL, D1P193
11267556
Model code: D1P-193-R-A-ENSN-T-E4-Y2-A1-125-NNN-24-NN-FS-05-NNN-NXN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: D1P open-circuit high-power axial piston pumps
11267556
Product specifications
Characteristic | Value | Description |
|---|---|---|
| D1P Product | D1P | D1P variable axial piston pump |
| Displacement | 193 | 193cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Control type | ENSN | Electric power control + load sending control, 24V Deutsch 2 pin connector |
| Input shaft | T | Spline shaft DIN5480, W50 x 2 x 30 x 24 x 9g for size 130 &145 &193 W60 x 2 x 30 x 28 x 9g for size 260 W30 x 2 x 30 x 14 x 9g forsize 065 |
| Front mounting flange | E4 | SAE J744 165-4 (E) |
| Endcap | Y2 | Radial side flange ports inlet: SAE J518, 3 1/2 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller |
| Auxiliary flange | A1 | SAE J744 82-2 (A), spline coupling: 5/8in 9 tooth 16/32 diametrical pitch |
| Power control setting | 125 | 125 kW power control setting @ 1500 rpm |
| Pressure compensator setting | NNN | No pressure compensated control |
| Load sense setting | 24 | 24 bar load sensing control setting |
| Hydraulic displacement control start pressure setting | NN | No hydraulic displacement control |
| Maximum displacement setting | FS | 100% of maximum displacement |
| Minimum displacement setting | 05 | 5% of displacement |
| Special hardware | NNN | No special hardware |
| Special feature | NXN | No paint, Danfoss tag, format A, without control oil filter |
| Auxiliary flange | A1 | SAE J744 82-2 (A), spline coupling: 5/8in 9 tooth 16/32 diametrical pitch |
| Control type | ENSN | Electric power control + load sending control, 24V Deutsch 2 pin connector |
| D1P Product | D1P | D1P variable axial piston pump |
| Displacement | 193 | 193cc/rev max/variable displacement |
| Endcap | Y2 | Radial side flange ports inlet: SAE J518, 3 1/2 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller |
| Front mounting flange | E4 | SAE J744 165-4 (E) |
| Hydraulic displacement control start pressure setting | NN | No hydraulic displacement control |
| Input shaft | T | Spline shaft DIN5480, W50 x 2 x 30 x 24 x 9g for size 130 &145 &193 W60 x 2 x 30 x 28 x 9g for size 260 W30 x 2 x 30 x 14 x 9g forsize 065 |
| Load sense setting | 24 | 24 bar load sensing control setting |
| Maximum displacement setting | FS | 100% of maximum displacement |
| Minimum displacement setting | 05 | 5% of displacement |
| Power control setting | 125 | 125 kW power control setting @ 1500 rpm |
| Pressure compensator setting | NNN | No pressure compensated control |
| Product version | A | Product version A |
| Rotation | R | Right hand - clockwise |
| Special feature | NXN | No paint, Danfoss tag, format A, without control oil filter |
| Special hardware | NNN | No special hardware |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |