D1P 65cc open circuit high power axial piston pump

PUMP-VAR DISPL, D1P065

11314601

Model code: D1P-065-R-A-NPE2-P-C5-N4-A1-NNN-340-20-NN-FS-FS-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
D1P ProductD1PD1P variable axial piston pump
Displacement06565cc/rev max/variable displacement
RotationRRight hand - clockwise
Product versionAProduct version A
Control typeNPE2Pressure compensated control + positive electric displacement control, 24V Deutsch 2 pin connector
Input shaftPStraight keyed shaft DIN6885, AS14 x 9 x 80 for size 130&145 AS16 x 10 x 100 for size 193, AS18 x 11 x 100 for size 260, AS10 x 8 x56 for size 065
Front mounting flangeC5SAE J744 127-4 (C)
EndcapN4Radial side flange ports inlet: SAE J518, 2 inch, M12x1.75 outlet: SAE J518, 3/4 inch, M10x1.5 without impeller
Auxiliary flangeA1SAE J744 82-2 (A), spline coupling: 5/8in 9 tooth 16/32 diametrical pitch
Power control settingNNNNo power control
Pressure compensator setting340340 bar pressure compensated control setting
Load sense setting2020 bar load sensing control setting
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Special hardwareNNNNo special hardware
Special featureNNNBlack paint, Danfoss tag, format A, without control oil filter

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm