D1P 193 CC pump

PUMP-VAR DISPL, D1P193

83037622

Model code: D1P-193-R-A-TPSN-T-E4-Y2-E2-090-220-22-NN-FS-FS-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
D1P ProductD1PD1P variable axial piston pump
Displacement193193cc/rev max/variable displacement
RotationRRight hand - clockwise
Product versionAProduct version A
Control typeTPSNPower control + pressure compensated control + load sensing control
Input shaftTSpline Shaft DIN5480, D1P065 W30x2x30x14x9g, D1P130~193 W50x2x30x24x9g,D1P260&290 W60x2x3x28x9g
Front mounting flangeE4SAE J744 165-4 (E)
EndcapY2Radial side flange ports inlet: SAE J518, 3 1/2 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller
Auxiliary flangeE2SAE J744 165-4 (E), spline coupling: N50x2x30x24x9H
Power control setting09090 kW power control setting @ 1500 rpm
Pressure compensator setting220220 bar pressure compensated control setting
Load sense setting2222 bar load sensing control setting
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Special hardwareNNNNo special hardware
Special featureNNNBlack paint, Danfoss tag, format A, without control oil filter

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm