Product specifications
Characteristic | Value | Description |
|---|---|---|
| D1P Product | D1P | D1P variable axial piston pump |
| A: Displacement | 193 | 193cc/rev max/variable displacement |
| B: Rotation | R | Right hand - clockwise |
| C: Product Version | A | Product version A |
| D: Control Type | TPE2 | Power control + pressure compensated control + positive electric displacement control, 24V Deutsch 2 pin connector |
| E: Input Shaft | T | Spline Shaft DIN5480, D1P065 W30x2x30x14x9g, D1P130~193 W50x2x30x24x9g,D1P260&290 W60x2x3x28x9g |
| F: Front Mounting Flange | E4 | SAE J744 165-4 (E) |
| G: Endcap | Y2 | Radial side flange ports inlet: SAE J518, 3 1/2 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller |
| H: Auxiliary Flange | B1 | SAE J744 101-2 (B), spline coupling: 7/8in 13 tooth 16/32 diametrical pitch |
| J: Power Ctrl Setting(TC) | 090 | 90 kW power control setting @ 1500 rpm |
| K: PC Setting | 320 | 320 bar pressure compensated control setting |
| L: LS Setting | NN | No load sensing control |
| M: HDC Start Pressure | NN | No hydraulic displacement control |
| N: Max Displacement Setting | FS | 100% of maximum displacement |
| P: Min Displacement Setting | 05 | 5% of displacement |
| R: Special Hardware | NNN | No special hardware |
| S: Special Feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
