Product specifications
Characteristic | Value | Description |
|---|---|---|
| D1P Product | D1P | D1P variable axial piston pump |
| Displacement | 193 | 193cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Control type | TPSN | Power control + pressure compensated control + load sensing control |
| Input shaft | T | Spline Shaft DIN5480, D1P065 W30x2x30x14x9g, D1P130~193 W50x2x30x24x9g,D1P260&290 W60x2x3x28x9g |
| Front mounting flange | E4 | SAE J744 165-4 (E) |
| Endcap | Y2 | Radial side flange ports inlet: SAE J518, 3 1/2 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller |
| Auxiliary flange | D5 | SAE J744 152-4 (D), spline coupling: N50x2x30x24x9H |
| Power control setting | NNN | No power control |
| Pressure compensator setting | 250 | 250 bar pressure compensated control setting |
| Load sense setting | 22 | 22 bar load sensing control setting |
| Hydraulic displacement control start pressure setting | NN | No hydraulic displacement control |
| Maximum displacement setting | FS | 100% of maximum displacement |
| Minimum displacement setting | FS | 0% of displacement |
| Special hardware | NNN | No special hardware |
| Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
| Auxiliary flange | D5 | SAE J744 152-4 (D), spline coupling: N50x2x30x24x9H |
| Control type | TPSN | Power control + pressure compensated control + load sensing control |
| D1P Product | D1P | D1P variable axial piston pump |
| Displacement | 193 | 193cc/rev max/variable displacement |
| Endcap | Y2 | Radial side flange ports inlet: SAE J518, 3 1/2 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller |
| Front mounting flange | E4 | SAE J744 165-4 (E) |
| Hydraulic displacement control start pressure setting | NN | No hydraulic displacement control |
| Input shaft | T | Spline Shaft DIN5480, D1P065 W30x2x30x14x9g, D1P130~193 W50x2x30x24x9g,D1P260&290 W60x2x3x28x9g |
| Load sense setting | 22 | 22 bar load sensing control setting |
| Maximum displacement setting | FS | 100% of maximum displacement |
| Minimum displacement setting | FS | 0% of displacement |
| Power control setting | NNN | No power control |
| Pressure compensator setting | 250 | 250 bar pressure compensated control setting |
| Product version | A | Product version A |
| Rotation | R | Right hand - clockwise |
| Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
| Special hardware | NNN | No special hardware |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
