D1P 130-160cc open circuit high power axial piston pump

PUMP-VAR DISPL, D1P130

83071995

Model code: D1P-130-R-A-TPSN-S-D4-Y1-B1-060-250-21-NN-FS-FS-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
D1P ProductD1PD1P variable axial piston pump
Displacement130130cc/rev max/variable displacement
RotationRRight hand - clockwise
Product versionAProduct version A
Control typeTPSNPower control + pressure compensated control + load sensing control
Input shaftSSpline Shaft SAE J744, D1P065 14T 12/24 DP, D1P130~290 13T 8/16 DP
Front mounting flangeD4SAE J744 152-4 (D)
EndcapY1Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 1/4 inch, M14x2 with impeller
Auxiliary flangeB1SAE J744 101-2 (B), spline coupling: 7/8in 13 tooth 16/32 diametrical pitch
Power control setting06060 kW power control setting @ 1500 rpm
Pressure compensator setting250250 bar pressure compensated control setting
Load sense setting2121 bar load sensing control setting
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Special hardwareNNNNo special hardware
Special featureNNNBlack paint, Danfoss tag, format A, without control oil filter

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm