Product specifications
Characteristic | Value | Description |
|---|---|---|
| D1P Product | D1P | D1P variable axial piston pump |
| A: Displacement | 260 | 260cc/rev max/variable displacement |
| B: Rotation | R | Right hand - clockwise |
| C: Product Version | A | Product version A |
| D: Control Type | NPNN | Pressure compensated control |
| E: Input Shaft | P | Straight Keyed Shaft DIN6885, D1P065 AS10x8x56, D1P130~160 AS14x9x80,D1P193 AS16x10x100, D1P260&290 AS18x11x100 |
| F: Front Mounting Flange | E4 | SAE J744 165-4 (E) |
| G: Endcap | Y3 | Radial side flange ports inlet: SAE J518, 4 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller |
| H: Auxiliary Flange | B1 | SAE J744 101-2 (B), spline coupling: 7/8in 13 tooth 16/32 diametrical pitch |
| J: Power Ctrl Setting(TC) | NNN | No power control |
| K: PC Setting | 350 | 350 bar pressure compensated control setting |
| L: LS Setting | NN | No load sensing control |
| M: HDC Start Pressure | NN | No hydraulic displacement control |
| N: Max Displacement Setting | FS | 100% of maximum displacement |
| P: Min Displacement Setting | FS | 0% of displacement |
| R: Special Hardware | NNN | No special hardware |
| S: Special Feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
