Product specifications
Characteristic | Value | Description |
---|---|---|
D1P Product | D1P | D1P variable axial piston pump |
Displacement | 193 | 193cc/rev max/variable displacement |
Rotation | L | Left hand - counter clockwise |
Product version | A | Product version A |
Control type | NNES | Positive electric displacement control, 24V Deutsch 2 pin connector + load sensing control |
Input shaft | S | Spline shaft, D1P130-290 13 tooth 8/16 diametrical pitch D1P065 14 tooth 12/24 diametrical pitch |
Front mounting flange | E4 | SAE J744 165-4 (E) |
Endcap | Y2 | Radial side flange ports inlet: SAE J518, 3 1/2 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller |
Auxiliary flange | B1 | SAE J744 101-2 (B), spline coupling: 7/8in 13 tooth 16/32 diametrical pitch |
Power control setting | NNN | No power control |
Pressure compensator setting | NNN | No pressure compensated control |
Load sense setting | 30 | 30 bar load sensing control setting |
Hydraulic displacement control start pressure setting | NN | No hydraulic displacement control |
Maximum displacement setting | FS | 100% of maximum displacement |
Minimum displacement setting | FS | 0% of displacement |
Special hardware | NNN | No special hardware |
Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |