Product specifications
Characteristic | Value | Description |
---|---|---|
D1P Product | D1P | D1P variable axial piston pump |
Displacement | 130 | 130cc/rev max/variable displacement |
Rotation | L | Left hand - counter clockwise |
Product version | A | Product version A |
Control type | NPSN | Pressure compensated control + load sensing control |
Input shaft | S | Spline shaft, D1P130-290 13 tooth 8/16 diametrical pitch D1P065 14 tooth 12/24 diametrical pitch |
Front mounting flange | D4 | SAE J744 152-4 (D) |
Endcap | Y1 | Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 1/4 inch, M14x2 with impeller |
Auxiliary flange | B1 | SAE J744 101-2 (B), spline coupling: 7/8in 13 tooth 16/32 diametrical pitch |
Power control setting | NNN | No power control |
Pressure compensator setting | 280 | 280 bar pressure compensated control setting |
Load sense setting | 25 | 25 bar load sensing control setting |
Hydraulic displacement control start pressure setting | NN | No hydraulic displacement control |
Maximum displacement setting | FS | 100% of maximum displacement |
Minimum displacement setting | FS | 0% of displacement |
Special hardware | NNN | No special hardware |
Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |