D1P 145 CC pump

PUMP-VAR DISPL, D1P145

83105977

Model code: D1P-145-L-A-NPSN-S-D4-N1-C5-NNN-350-24-NN-FS-FS-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
D1P ProductD1PD1P variable axial piston pump
Displacement145145cc/rev max/variable displacement
RotationLLeft hand - counter clockwise
Product versionAProduct version A
Control typeNPSNPressure compensated control + load sensing control
Input shaftSSpline Shaft SAE J744, D1P065 14T 12/24 DP, D1P130~290 13T 8/16 DP
Front mounting flangeD4SAE J744 152-4 (D)
EndcapN1Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 inch, M12x1.75 without impeller
Auxiliary flangeC5SAE J744 127-2&4 (C), spline coupling: 1 1/4in 14 tooth 12/24 diametrical pitch
Power control settingNNNNo power control
Pressure compensator setting350350 bar pressure compensated control setting
Load sense setting2424 bar load sensing control setting
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Special hardwareNNNNo special hardware
Special featureNNNBlack paint, Danfoss tag, format A, without control oil filter

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm