Product specifications
Characteristic | Value | Description |
---|---|---|
D1P Product | D1P | D1P variable axial piston pump |
Displacement | 145 | 145cc/rev max/variable displacement |
Rotation | R | Right hand - clockwise |
Product version | A | Product version A |
Control type | NNES | Positive electric displacement control, 24V Deutsch 2 pin connector + load sensing control |
Input shaft | T | Spline shaft DIN5480, W50 x 2 x 30 x 24 x 9g for size 130 &145 &193 W60 x 2 x 30 x 28 x 9g for size 260 W30 x 2 x 30 x 14 x 9g forsize 065 |
Front mounting flange | D4 | SAE J744 152-4 (D) |
Endcap | N1 | Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 inch, M12x1.75 without impeller |
Auxiliary flange | NN | No auxiliary flange |
Power control setting | NNN | No power control |
Pressure compensator setting | NNN | No pressure compensated control |
Load sense setting | 22 | 22 bar load sensing control setting |
Hydraulic displacement control start pressure setting | NN | No hydraulic displacement control |
Maximum displacement setting | FS | 100% of maximum displacement |
Minimum displacement setting | FS | 0% of displacement |
Special hardware | NNN | No special hardware |
Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |