D1P 193 CC pump

PUMP-VAR DISPL, D1P193

83107739

Model code: D1P-193-R-A-NPE2-T-E4-Y2-E2-NNN-350-NN-NN-FS-05-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
D1P ProductD1PD1P variable axial piston pump
Displacement193193cc/rev max/variable displacement
RotationRRight hand - clockwise
Product versionAProduct version A
Control typeNPE2Pressure compensated control + positive electric displacement control, 24V Deutsch 2 pin connector
Input shaftTSpline Shaft DIN5480, D1P065 W30x2x30x14x9g, D1P130~193 W50x2x30x24x9g,D1P260&290 W60x2x3x28x9g
Front mounting flangeE4SAE J744 165-4 (E)
EndcapY2Radial side flange ports inlet: SAE J518, 3 1/2 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller
Auxiliary flangeE2SAE J744 165-4 (E), spline coupling: N50x2x30x24x9H
Power control settingNNNNo power control
Pressure compensator setting350350 bar pressure compensated control setting
Load sense settingNNNo load sensing control
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement setting055% of displacement
Special hardwareNNNNo special hardware
Special featureNNNBlack paint, Danfoss tag, format A, without control oil filter

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm