D1P 193 CC pump

PUMP-VAR DISPL, D1P193

83108322

Model code: D1P-193-R-A-NNES-A-E4-Y2-B1-NNN-NNN-20-NN-FS-FS-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
D1P ProductD1PD1P variable axial piston pump
Displacement193193cc/rev max/variable displacement
RotationRRight hand - clockwise
Product versionAProduct version A
Control typeNNESPositive electric displacement control, 24V Deutsch 2 pin connector + load sensing control
Input shaftASpline Shaft SAE J744, D1P193 15T 8/16 DP, D1P260&290 17T 8/16 DP
Front mounting flangeE4SAE J744 165-4 (E)
EndcapY2Radial side flange ports inlet: SAE J518, 3 1/2 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller
Auxiliary flangeB1SAE J744 101-2 (B), spline coupling: 7/8in 13 tooth 16/32 diametrical pitch
Power control settingNNNNo power control
Pressure compensator settingNNNNo pressure compensated control
Load sense setting2020 bar load sensing control setting
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Special hardwareNNNNo special hardware
Special featureNNNBlack paint, Danfoss tag, format A, without control oil filter

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm