D1P 145 CC pump

PUMP-VAR DISPL, D1P145

83123891

Model code: D1P-145-R-A-TPSN-T-D4-N1-D5-065-200-20-NN-FS-FS-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
D1P ProductD1PD1P variable axial piston pump
Displacement145145cc/rev max/variable displacement
RotationRRight hand - clockwise
Product versionAProduct version A
Control typeTPSNPower control + pressure compensated control + load sensing control
Input shaftTSpline Shaft DIN5480, D1P065 W30x2x30x14x9g, D1P130~193 W50x2x30x24x9g,D1P260&290 W60x2x3x28x9g
Front mounting flangeD4SAE J744 152-4 (D)
EndcapN1Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 inch, M12x1.75 without impeller
Auxiliary flangeD5SAE J744 152-4 (D), spline coupling: N50x2x30x24x9H
Power control setting06565 kW power control setting @ 1500 rpm
Pressure compensator setting200200 bar pressure compensated control setting
Load sense setting2020 bar load sensing control setting
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Special hardwareNNNNo special hardware
Special featureNNNBlack paint, Danfoss tag, format A, without control oil filter

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm