D1P 130-160cc open circuit high power axial piston pump

PUMP-VAR DISPL, D1P130

83124164

Model code: D1P-130-R-A-TPE5-T-D4-N1-A1-060-350-NN-NN-FS-FS-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
D1P ProductD1PD1P variable axial piston pump
Displacement130130cc/rev max/variable displacement
RotationRRight hand - clockwise
Product versionAProduct version A
Control typeTPE5Power control + pressure compensated control + positive electric displacement control, 24V Deutsch 2 pin connector. The controloutline and size is the same as with 193 TPE2 control
Input shaftTSpline Shaft DIN5480, D1P065 W30x2x30x14x9g, D1P130~193 W50x2x30x24x9g,D1P260&290 W60x2x3x28x9g
Front mounting flangeD4SAE J744 152-4 (D)
EndcapN1Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 inch, M12x1.75 without impeller
Auxiliary flangeA1SAE J744 82-2 (A), spline coupling: 5/8in 9 tooth 16/32 diametrical pitch
Power control setting06060 kW power control setting @ 1500 rpm
Pressure compensator setting350350 bar pressure compensated control setting
Load sense settingNNNo load sensing control
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Special hardwareNNNNo special hardware
Special featureNNNBlack paint, Danfoss tag, format A, without control oil filter

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm