D1P 260cc and 290cc open circuit high power axial piston pump

PUMP-VAR DISPL, D1P260

83128207

Model code: D1P-260-R-A-NPNN-T-E4-Y3-D5-NNN-260-NN-NN-FS-FS-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
D1P ProductD1PD1P variable axial piston pump
Displacement260260cc/rev max/variable displacement
B: RotationRRight hand - clockwise
C: Product VersionAProduct version A
Control typeNPNNPressure compensated control
Input shaftTSpline Shaft DIN5480, D1P065 W30x2x30x14x9g, D1P130~193 W50x2x30x24x9g,D1P260&290 W60x2x3x28x9g
Front mounting flangeE4SAE J744 165-4 (E)
EndcapY3Radial side flange ports inlet: SAE J518, 4 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller
Auxiliary flangeD5SAE J744 152-4 (D), spline coupling: N50x2x30x24x9H
Power control settingNNNNo power control
Pressure compensator setting260260 bar pressure compensated control setting
Load sense settingNNNo load sensing control
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Special hardwareNNNNo special hardware
Special featureNNNBlack paint, Danfoss tag, format A, without control oil filter
Auxiliary flangeD5SAE J744 152-4 (D), spline coupling: N50x2x30x24x9H
B: RotationRRight hand - clockwise
C: Product VersionAProduct version A
Control typeNPNNPressure compensated control
D1P ProductD1PD1P variable axial piston pump
Displacement260260cc/rev max/variable displacement
EndcapY3Radial side flange ports inlet: SAE J518, 4 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller
Front mounting flangeE4SAE J744 165-4 (E)
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Input shaftTSpline Shaft DIN5480, D1P065 W30x2x30x14x9g, D1P130~193 W50x2x30x24x9g,D1P260&290 W60x2x3x28x9g
Load sense settingNNNo load sensing control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Power control settingNNNNo power control
Pressure compensator setting260260 bar pressure compensated control setting
Special featureNNNBlack paint, Danfoss tag, format A, without control oil filter
Special hardwareNNNNo special hardware

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm