D1P 193 CC pump

PUMP-VAR DISPL, D1P193

83128209

Model code: D1P-193-L-A-NPNR-K-E4-Y2-A1-NNN-260-20-NN-FS-FS-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
D1P ProductD1PD1P variable axial piston pump
Displacement193193cc/rev max/variable displacement
B: RotationLLeft hand - counter clockwise
C: Product VersionAProduct version A
Control typeNPNRPressure compensated control + remote pressure compensated control
Input shaftKStraight keyed SAE D/E D1P130~290: 0.4375in x 3.000in
Front mounting flangeE4SAE J744 165-4 (E)
EndcapY2Radial side flange ports inlet: SAE J518, 3 1/2 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller
Auxiliary flangeA1SAE J744 82-2 (A), spline coupling: 5/8in 9 tooth 16/32 diametrical pitch
Power control settingNNNNo power control
Pressure compensator setting260260 bar pressure compensated control setting
Load sense setting2020 bar load sensing control setting
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Special hardwareNNNNo special hardware
Special featureNNNBlack paint, Danfoss tag, format A, without control oil filter
Auxiliary flangeA1SAE J744 82-2 (A), spline coupling: 5/8in 9 tooth 16/32 diametrical pitch
B: RotationLLeft hand - counter clockwise
C: Product VersionAProduct version A
Control typeNPNRPressure compensated control + remote pressure compensated control
D1P ProductD1PD1P variable axial piston pump
Displacement193193cc/rev max/variable displacement
EndcapY2Radial side flange ports inlet: SAE J518, 3 1/2 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller
Front mounting flangeE4SAE J744 165-4 (E)
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Input shaftKStraight keyed SAE D/E D1P130~290: 0.4375in x 3.000in
Load sense setting2020 bar load sensing control setting
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Power control settingNNNNo power control
Pressure compensator setting260260 bar pressure compensated control setting
Special featureNNNBlack paint, Danfoss tag, format A, without control oil filter
Special hardwareNNNNo special hardware

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm