D1P 130-160cc open circuit high power axial piston pump

PUMP-VAR DISPL, D1P160

83129315

Model code: D1P-160-L-A-NPSN-S-D4-Y1-NN-NNN-240-20-NN-FS-FS-NNN-NXN


Tools

Product specifications

Characteristic
Value
Description
D1P ProductD1PD1P variable axial piston pump
Displacement160160cc/rev max/variable displacement
B: RotationLLeft hand - counter clockwise
C: Product VersionAProduct version A
Control typeNPSNPressure compensated control + load sensing control
Input shaftSSpline Shaft SAE J744, D1P065 14T 12/24 DP, D1P130~290 13T 8/16 DP
Front mounting flangeD4SAE J744 152-4 (D)
EndcapY1Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 1/4 inch, M14x2 with impeller
Auxiliary flangeNNNo auxiliary flange
Power control settingNNNNo power control
Pressure compensator setting240240 bar pressure compensated control setting
Load sense setting2020 bar load sensing control setting
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Special hardwareNNNNo special hardware
Special featureNXNNo paint, Danfoss tag, format A, without control oil filter
Auxiliary flangeNNNo auxiliary flange
B: RotationLLeft hand - counter clockwise
C: Product VersionAProduct version A
Control typeNPSNPressure compensated control + load sensing control
D1P ProductD1PD1P variable axial piston pump
Displacement160160cc/rev max/variable displacement
EndcapY1Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 1/4 inch, M14x2 with impeller
Front mounting flangeD4SAE J744 152-4 (D)
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Input shaftSSpline Shaft SAE J744, D1P065 14T 12/24 DP, D1P130~290 13T 8/16 DP
Load sense setting2020 bar load sensing control setting
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Power control settingNNNNo power control
Pressure compensator setting240240 bar pressure compensated control setting
Special featureNXNNo paint, Danfoss tag, format A, without control oil filter
Special hardwareNNNNo special hardware

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm