D1P 130-160cc open circuit high power axial piston pump

PUMP-VAR DISPL, D1P130

83133992

Model code: D1P-130-L-A-TPE5-S-D4-N1-A1-NNN-280-NN-NN-FS-FS-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
D1P ProductD1PD1P variable axial piston pump
Displacement130130cc/rev max/variable displacement
RotationLLeft hand - counter clockwise
Product versionAProduct version A
Control typeTPE5Power control + pressure compensated control + positive electric displacement control, 24V Deutsch 2 pin connector. The controloutline and size is the same as with 193 TPE2 control
Input shaftSSpline Shaft SAE J744, D1P065 14T 12/24 DP, D1P130~290 13T 8/16 DP
Front mounting flangeD4SAE J744 152-4 (D)
EndcapN1Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 inch, M12x1.75 without impeller
Auxiliary flangeA1SAE J744 82-2 (A), spline coupling: 5/8in 9 tooth 16/32 diametrical pitch
Power control settingNNNNo power control
Pressure compensator setting280280 bar pressure compensated control setting
Load sense settingNNNo load sensing control
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Special hardwareNNNNo special hardware
Special featureNNNBlack paint, Danfoss tag, format A, without control oil filter

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm