D1P 145 CC pump

PUMP-VAR DISPL, D1P145

83138117

Model code: D1P-145-R-A-NNES-T-D4-Y1-A1-NNN-NNN-20-NN-FS-05-NNN-NCS


Tools

Product specifications

Characteristic
Value
Description
D1P ProductD1PD1P variable axial piston pump
Displacement145145cc/rev max/variable displacement
RotationRRight hand - clockwise
Product versionAProduct version A
Control typeNNESPositive electric displacement control, 24V Deutsch 2 pin connector + load sensing control
Input shaftTSpline Shaft DIN5480, D1P065 W30x2x30x14x9g, D1P130~193 W50x2x30x24x9g,D1P260&290 W60x2x3x28x9g
Front mounting flangeD4SAE J744 152-4 (D)
EndcapY1Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 1/4 inch, M14x2 with impeller
Auxiliary flangeA1SAE J744 82-2 (A), spline coupling: 5/8in 9 tooth 16/32 diametrical pitch
Power control settingNNNNo power control
Pressure compensator settingNNNNo pressure compensated control
Load sense setting2020 bar load sensing control setting
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement setting055% of displacement
Special hardwareNNNNo special hardware
Special featureNCSBlack paint, Danfoss tag, format A, CCS seal

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm