Product specifications
Characteristic | Value | Description |
|---|---|---|
| D1P Product | D1P | D1P |
| Displacement | 260 | 260cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | A: Product version A |
| Control type | NPSN | Pressure compensated control + load sensing control |
| Input shaft | T | Spline Shaft DIN5480, D1P065 W30x2x30x14x9g, D1P130~193 W50x2x30x24x9g,D1P260&290 W60x2x3x28x9g |
| Front mounting flange | E4 | E4: SAE J744 165-4 (E) |
| Endcap | Y3 | Y3: side port SAEJ518 w/ IMPLR |
| Auxiliary flange | B1 | B1: SAE J744 B, coupling 13T |
| Power control setting | NNN | No power control |
| Pressure compensator setting | 350 | 350 bar pressure compensated control setting |
| Load sense setting | 14 | 14: Factory setting: 14 bar |
| Hydraulic displacement control start pressure setting | NN | NN: No HDC |
| Maximum displacement setting | FS | 100% of maximum displacement |
| Minimum displacement setting | FS | FS: 0% MAX DISP LIMIT SETTING |
| Special hardware | NNN | NNN: None |
| Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
