Product specifications
Characteristic | Value | Description |
|---|---|---|
| D1P Product | D1P | D1P |
| Displacement | 260 | 260cc/rev max/variable displacement |
| Rotation | L | Left hand - counter clockwise |
| Product version | A | A: Product version A |
| Control type | TPSN | Power control + pressure compensated control + load sensing control |
| Input shaft | T | Spline Shaft DIN5480, D1P065 W30x2x30x14x9g, D1P130~193 W50x2x30x24x9g,D1P260&290 W60x2x3x28x9g |
| Front mounting flange | E4 | E4: SAE J744 165-4 (E) |
| Endcap | Y3 | Y3: side port SAEJ518 w/ IMPLR |
| Auxiliary flange | BA | BA: SAE J744 B, 13T 90° |
| Power control setting | 140 | 140 kW power control setting @ 1500 rpm |
| Pressure compensator setting | 340 | 340 bar pressure compensated control setting |
| Load sense setting | 24 | 24: Factory setting: 24 bar |
| Hydraulic displacement control start pressure setting | NN | NN: No HDC |
| Maximum displacement setting | FS | 100% of maximum displacement |
| Minimum displacement setting | FS | FS: 0% MAX DISP LIMIT SETTING |
| Special hardware | NNN | NNN: None |
| Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
