Product specifications
Characteristic | Value |
|---|---|
| D1P Product | D1P variable axial piston pump |
| Displacement | 160cc/rev max/variable displacement |
| Rotation | Right hand - clockwise |
| Product version | Product version A |
| Control type | Pressure compensated control + load sensing control |
| Input shaft | Spline Shaft SAE J744, D1P065 14T 12/24 DP, D1P130~290 13T 8/16 DP |
| Front mounting flange | SAE J744 152-4 (D) |
| Endcap | Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 1/4 inch, M14x2 with impeller |
| Auxiliary flange | No auxiliary flange |
| Power control setting | No power control |
| Pressure compensator setting | 310 bar pressure compensated control setting |
| Load sense setting | 22 bar load sensing control setting |
| Hydraulic displacement control start pressure setting | No hydraulic displacement control |
| Maximum displacement setting | 100% of maximum displacement |
| Minimum displacement setting | 0% of displacement |
| Special hardware | No special hardware |
| Special feature | Black paint, Danfoss tag, format A, without control oil filter |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |