Product specifications
Characteristic | Value | Description |
|---|---|---|
| D1P Product | D1P | D1P variable axial piston pump |
| Displacement | 160 | 160cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Control type | NPSN | Pressure compensated control + load sensing control |
| Input shaft | S | Spline Shaft SAE J744, D1P065 14T 12/24 DP, D1P130~290 13T 8/16 DP |
| Front mounting flange | D4 | SAE J744 152-4 (D) |
| Endcap | Y1 | Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 1/4 inch, M14x2 with impeller |
| Auxiliary flange | C5 | SAE J744 127-2&4 (C), spline coupling: 1 1/4in 14 tooth 12/24 diametrical pitch |
| Power control setting | NNN | No power control |
| Pressure compensator setting | 150 | 150 bar pressure compensated control setting |
| Load sense setting | 20 | 20 bar load sensing control setting |
| Hydraulic displacement control start pressure setting | NN | No hydraulic displacement control |
| Maximum displacement setting | FS | 100% of maximum displacement |
| Minimum displacement setting | FS | 0% of displacement |
| Special hardware | NNN | No special hardware |
| Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
