Product specifications
Characteristic | Value | Description |
|---|---|---|
| D1P Product | D1P | D1P variable axial piston pump |
| Displacement | 193 | 193cc/rev max/variable displacement |
| Rotation | L | Left hand - counter clockwise |
| Product version | A | Product version A |
| Control type | NPNR | Pressure compensated control + remote pressure compensated control |
| Input shaft | A | Spline Shaft SAE J744, D1P193 15T 8/16 DP, D1P260&290 17T 8/16 DP |
| Front mounting flange | E4 | SAE J744 165-4 (E) |
| Endcap | Y2 | Radial side flange ports inlet: SAE J518, 3 1/2 inch, M16x2 outlet: SAE J518, 1 1/2 inch, M16x2 with impeller |
| Auxiliary flange | B1 | SAE J744 101-2 (B), spline coupling: 7/8in 13 tooth 16/32 diametrical pitch |
| Power control setting | NNN | No power control |
| Pressure compensator setting | 250 | 250 bar pressure compensated control setting |
| Load sense setting | 18 | 18 bar load sensing control setting |
| Hydraulic displacement control start pressure setting | NN | No hydraulic displacement control |
| Maximum displacement setting | FS | 100% of maximum displacement |
| Minimum displacement setting | FS | 0% of displacement |
| Special hardware | NNN | No special hardware |
| Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
